DGK01 - Ø1" SM1-Mounted N-BK7 Ground Glass Diffuser Kit, 5 Pieces 
DGK01 - Ø1in SM1-Mounted N-BK7 Ground Glass Diffuser Kit, 5 Pieces
Zoom
DGK01
Ø1in SM1-Mounted N-BK7 Ground Glass Diffuser Kit, 5 Pieces

Part Number:DGK01 -Ask a technical question Ask a technical question.
Package Weight:1.22 lbs / EACH
Available:Today
RoHS:RoHS Compliant
Price:$249.47
Add To Cart:
Qty :  
Release Date:Jan 30, 2009
There are no support documents available for this product DGK01.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates