This product has been superseded by part number TN632R2F2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
FC632-90B-FC - 2x2 Fiber Optic Coupler, 632 ± 15 nm, 90:10 Split, FC/PC | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our FC632-90B-FC product. Click here to leave us your feedback. |
This product has been superseded by part number TN632R2F2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
FC632-90B-FC - 2x2 Fiber Optic Coupler, 632 ± 15 nm, 90:10 Split, FC/PC | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our FC632-90B-FC product. Click here to leave us your feedback. |