This product has been superseded by part number TG50R1F1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
FCMM50-99A-FC - 1x2 MM Coupler, 99:1 Split Ratio, 50 µm GI Fiber, FC/PC | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our FCMM50-99A-FC product. Click here to leave us your feedback. |
This product has been superseded by part number TG50R1F1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
FCMM50-99A-FC - 1x2 MM Coupler, 99:1 Split Ratio, 50 µm GI Fiber, FC/PC | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our FCMM50-99A-FC product. Click here to leave us your feedback. |