This product has been discontinued

FPL1009SXL - 1550 nm, 100 mW min, Butterfly Laser, SM Fiber, FC/APC 
Zoom
FPL1009SXL
1550 nm, 100 mW min, Butterfly Laser, SM Fiber, FC/APC

Part Number:FPL1009SXL -Ask a technical question Ask a technical question.
Package Weight:0.09 lbs / Each
Discontinued:Aug 12, 2013

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates