FPL2000S - 2000 nm, 15 mW, Butterfly Laser Diode, SM Fiber, FC/APC 
FPL2000S - 2000 nm, 15 mW, Butterfly Laser Diode, SM Fiber, FC/APC
Zoom
FPL2000S
2000 nm, 15 mW, Butterfly Laser Diode, SM Fiber, FC/APC

Part Number:FPL2000S -Ask a technical question Ask a technical question.
Package Weight:0.36 lbs / Each
Available:Today
RoHS:RoHS Exempt
Price:$4,251.57
Add To Cart:
Qty :  
Release Date:Jun 18, 2010

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates