This product has been discontinued

HRS015 - Stabilized HeNe Laser, 632.991 nm (Vacuum), 1.2 mW, Polarized 
Zoom
HRS015
Stabilized HeNe Laser, 632.991 nm (Vacuum), 1.2 mW, Polarized

Part Number:HRS015 -Ask a technical question Ask a technical question.
Package Weight:7.07 lbs / Each
Discontinued:Jan 25, 2016
This former catalog item is now offered as a special.

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates