LED635L - 635 nm LED with a Glass Lens, 170 mW, TO-39 
LED635L - 635 nm LED with a Glass Lens, 170 mW, TO-39
Zoom
LED635L
635 nm LED with a Glass Lens, 170 mW, TO-39

Part Number:LED635L -Ask a technical question Ask a technical question.
Package Weight:0.03 lbs / Each
Available:Today
RoHS:RoHS Exempt
Price:$67.71
Add To Cart:
Qty :  
Release Date:May 10, 2011

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0,1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty for unopened products. Warranty is void after opening the package.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates