This product has been superseded by part number LTS300C/M

LTS300/M - 300 mm Translation Stage with Stepper Motor, Integrated Controller, M6 Taps 
Zoom
LTS300/M
300 mm Translation Stage with Stepper Motor, Integrated Controller, M6 Taps

Part Number:LTS300/M -Ask a technical question Ask a technical question.
Package Weight:5.50 lbs / Each
Discontinued:May 24, 2023

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
Kinesis ManualOperating Manual Copy to clipboard Share Document by Email
APT ManualOperating Manual Copy to clipboard Share Document by Email
Software DownloadLTS300/M Software Download
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Download Calibration Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates