This product has been superseded by part number M940L3-C1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
M940L2-C1 - IR (940 nm) Collimated LED for Olympus BX & IX, 1000 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M940L2-C1 product. Click here to leave us your feedback. |
This product has been superseded by part number M940L3-C1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
M940L2-C1 - IR (940 nm) Collimated LED for Olympus BX & IX, 1000 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M940L2-C1 product. Click here to leave us your feedback. |