This product has been superseded by part number M940L3-C5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M940L2-C3 - IR (940 nm) Collimated LED for Nikon Eclipse, 1000 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M940L2-C3 product. Click here to leave us your feedback. |
This product has been superseded by part number M940L3-C5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
M940L2-C3 - IR (940 nm) Collimated LED for Nikon Eclipse, 1000 mA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M940L2-C3 product. Click here to leave us your feedback. |