This product has been superseded by part number P1-460B-FC-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
P1-460A-FC-1 - Single Mode Fiber Patch Cable, 1 m, 450 - 600 nm, FC/PC | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our P1-460A-FC-1 product. Click here to leave us your feedback. |
This product has been superseded by part number P1-460B-FC-1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
P1-460A-FC-1 - Single Mode Fiber Patch Cable, 1 m, 450 - 600 nm, FC/PC | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our P1-460A-FC-1 product. Click here to leave us your feedback. |