This product has been superseded by part number SR9HA-DB9

SR9HE-DB9 - ESD Protection and Strain Relief Cable, Pin Style E, 7.5 V, with DB9 
Zoom
SR9HE-DB9
ESD Protection and Strain Relief Cable, Pin Style E, 7.5 V, with DB9

Part Number:SR9HE-DB9 -Ask a technical question Ask a technical question.
Package Weight:0.15 lbs / Each
Discontinued:Oct 17, 2011

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates

Loading...