TBB1212 - Large-Area Translation Stage, 12" x 13.66", 1/4"-20 Tapped Holes 
TBB1212 - Large-Area Translation Stage, 12in x 13.66in, 1/4in-20 Tapped Holes
Zoom
TBB1212
Large-Area Translation Stage, 12in x 13.66in, 1/4in-20 Tapped Holes

Part Number:TBB1212 -Ask a technical question Ask a technical question.
Package Weight:7.84 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$877.86
Add To Cart:
Qty :  
Release Date:May 27, 2009

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Compliance-Related Questions?
Contact us at compliance@thorlabs.com.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates