TGP1 - Soft Jaw Pliers, Ø1/2" to Ø2.5" 
TGP1 - Soft Jaw Pliers, Ø1/2in to Ø2.5in
Zoom
TGP1
Soft Jaw Pliers, Ø1/2in to Ø2.5in

Part Number:TGP1 -Ask a technical question Ask a technical question.
Package Weight:0.80 lbs / Each
Available:3-5 Days
RoHS:RoHS Compliant
Price:$51.13
Add To Cart:
Qty :  
Release Date:Apr 5, 2013
There are no support documents available for this product TGP1.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates