This product has been discontinued

USB-AB-36 - 36" USB A to Mini B Cable 
Zoom
USB-AB-36
36in USB A to Mini B Cable

Part Number:USB-AB-36 -Ask a technical question Ask a technical question.
Package Weight:0.10 lbs / Each
Discontinued:May 19, 2009

Drawings and Documents:
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates