BOA1082P - Super L-Band Booster Opt. Amp., CWL=1625 nm (Typ.), Butterfly Pkg, PMF, FC/APC 
BOA1082P - Super L-Band Booster Opt. Amp., CWL=1625 nm (Typ.), Butterfly Pkg, PMF, FC/APC
Zoom
BOA1082P
Super L-Band Booster Opt. Amp., CWL=1625 nm (Typ.), Butterfly Pkg, PMF, FC/APC

Part Number:BOA1082P -Ask a technical question Ask a technical question.
Package Weight:0.39 lbs / Each
Available:Today
RoHS:RoHS Exempt
Price:$3,158.69
Add To Cart:
Qty :  
Release Date:Apr 7, 2009

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates