CCT12 - Compact Spectrometer, NIR, 500 - 1000 nm, <0.6 nm Resolution 
CCT12 - Compact Spectrometer, NIR, 500 - 1000 nm, <0.6 nm Resolution
Zoom
CCT12
Compact Spectrometer, NIR, 500 - 1000 nm, <0.6 nm Resolution

Part Number:CCT12 -Ask a technical question Ask a technical question.
Package Weight:1.63 lbs / EACH
Available:Today
RoHS:RoHS Compliant
Price:$3,300.00
Add To Cart:
Qty :  
Release Date:Feb 17, 2025

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
DoCDoC Copy to clipboard Share Document by Email
Software User GuideOperating Manual Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
Software DownloadCCT12 Software Download
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty; measurement accuracy dependent on following recalibration recommendations.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates