CMS011 - Releasable Cable Ties, 7.6 mm (0.3") Wide, 150 mm (5.9") Long (Qty. 100) 
CMS011 - Releasable Cable Ties, 7.6 mm (0.3in) Wide, 150 mm (5.9in) Long (Qty. 100)
Zoom
CMS011
Releasable Cable Ties, 7.6 mm (0.3in) Wide, 150 mm (5.9in) Long (Qty. 100)

Part Number:CMS011 -Ask a technical question Ask a technical question.
Package Weight:0.42 lbs / EACH
Available:Today
RoHS:N/A
Price:$28.77
Add To Cart:
Qty :  
Release Date:Dec 15, 2006
There are no support documents available for this product CMS011.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
None.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates