CMS015 - Slit Harness Wrap, 5 m (16.5 ft), Insertion Tool Included 
CMS015 - Slit Harness Wrap, 5 m (16.5 ft), Insertion Tool Included
Zoom
CMS015
Slit Harness Wrap, 5 m (16.5 ft), Insertion Tool Included

Part Number:CMS015 -Ask a technical question Ask a technical question.
Package Weight:1.26 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$39.20
Add To Cart:
Qty :  
Release Date:Dec 15, 2006
There are no support documents available for this product CMS015.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
None.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates