CSV4 - Hook-and-Loop-Fastener Cable Straps with 1/4" (M6) Lockdown Rivet, 3/4" x 4" (19 mm x 101.6 mm), Qty. 5 
CSV4 - Hook-and-Loop-Fastener Cable Straps with 1/4in (M6) Lockdown Rivet, 3/4in x 4in (19 mm x 101.6 mm), Qty. 5
Zoom
CSV4
Hook-and-Loop-Fastener Cable Straps with 1/4in (M6) Lockdown Rivet, 3/4in x 4in (19 mm x 101.6 mm), Qty. 5

Part Number:CSV4 -Ask a technical question Ask a technical question.
Package Weight:0.03 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$17.71
Add To Cart:
Qty :  
Release Date:Sep 3, 2008
There are no support documents available for this product CSV4.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
None.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates