FTB03 - Fluorine-Doped Fused Silica Capillary Tube, 800 µm ID, 1100 µm OD, 170 mm Long 
FTB03 - Fluorine-Doped Fused Silica Capillary Tube, 800 µm ID, 1100 µm OD, 170 mm Long
Zoom
FTB03
Fluorine-Doped Fused Silica Capillary Tube, 800 µm ID, 1100 µm OD, 170 mm Long

Part Number:FTB03 -Ask a technical question Ask a technical question.
Package Weight:0.57 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$109.78
Add To Cart:
Qty :  
Release Date:Oct 3, 2019

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates