FTS80B - Stainless Steel Sleeve for Ø8.0 mm Tubing, 0.153" - 0.165" ID 
FTS80B - Stainless Steel Sleeve for Ø8.0 mm Tubing, 0.153in - 0.165in ID
Zoom
FTS80B
Stainless Steel Sleeve for Ø8.0 mm Tubing, 0.153in - 0.165in ID

Part Number:FTS80B -Ask a technical question Ask a technical question.
Package Weight:0.01 lbs / Each
Available:Today
RoHS:N/A
Price:$13.44
Add To Cart:
Qty :  
Release Date:Aug 14, 2015

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates