GRIN2310AC - GRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 1060 nm Design Wavelength, AR Coated: 1060 nm 
GRIN2310AC - GRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 1060 nm Design Wavelength, AR Coated: 1060 nm
Zoom
GRIN2310AC
GRIN Lens, Ø1.8 mm, 0.23 Pitch, 8°, 1060 nm Design Wavelength, AR Coated: 1060 nm

Part Number:GRIN2310AC -Ask a technical question Ask a technical question.
Package Weight:0.11 lbs / EACH
Available:Today
RoHS:N/A
Price:$53.00
Add To Cart:
Qty :  
Release Date:Jun 28, 2024

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Zemax (ZAR)Zemax (ZAR) Copy to clipboard Share Document by Email
Zemax (ZMX)Zemax (ZMX) Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates