HKTS-KIT/M - Hex Key Thumbscrew 6-Piece Kit (1.3 mm, 1.5 mm, 2 mm, 2.5 mm, 3 mm, 5 mm) 
HKTS-KIT/M - Hex Key Thumbscrew 6-Piece Kit (1.3 mm, 1.5 mm, 2 mm, 2.5 mm, 3 mm, 5 mm)
Zoom
HKTS-KIT/M
Hex Key Thumbscrew 6-Piece Kit (1.3 mm, 1.5 mm, 2 mm, 2.5 mm, 3 mm, 5 mm)

Part Number:HKTS-KIT/M -Ask a technical question Ask a technical question.
Package Weight:0.18 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$47.99
Add To Cart:
Qty :  
Release Date:May 3, 2018
There are no support documents available for this product HKTS-KIT/M.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates