This product has been superseded by part number K10CR2

K10CR1 - Motorized Rotation Mount for Ø1" Optics, Stepper Motor, Imperial 
Zoom
K10CR1
Motorized Rotation Mount for Ø1in Optics, Stepper Motor, Imperial

Part Number:K10CR1 -Ask a technical question Ask a technical question.
Package Weight:1.23 lbs / EACH
Discontinued:Jul 24, 2024

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Manual for KinesisManual for Kinesis Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
Manual for APTOperating Manual Copy to clipboard Share Document by Email
Software DownloadK10CR1 Software Download
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates