This product has been superseded by part number KC45D1

KC45D - Ø1" Gimbal Mirror Mount, 30 mm Cage Compatible, One Retaining Ring Included 
KC45D - Ø1in Gimbal Mirror Mount, 30 mm Cage Compatible, One Retaining Ring Included
Zoom
KC45D
Ø1in Gimbal Mirror Mount, 30 mm Cage Compatible, One Retaining Ring Included

 

Part Number:KC45D -Ask a technical question Ask a technical question.
Package Weight:0.18 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Compliant
Price: Request
Release Date:Jun 7, 2000
This former catalog item is now offered as a special.

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates