KURIOS-WB1/M - Tunable Filter, Fixed Wide Bandpass, Ø20 mm CA, 420 - 730 nm, M4 Taps 
KURIOS-WB1/M - Tunable Filter, Fixed Wide Bandpass, Ø20 mm CA, 420 - 730 nm, M4 Taps
Zoom
KURIOS-WB1/M
Tunable Filter, Fixed Wide Bandpass, Ø20 mm CA, 420 - 730 nm, M4 Taps

Part Number:KURIOS-WB1/M -Ask a technical question Ask a technical question.
Package Weight:8.07 lbs / Each
Available:Request Lead Time
RoHS:N/A
Price:$6,068.30
Add To Cart:
Qty :  
Release Date:Jun 10, 2014

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Controller Auto CAD PDFController Auto CAD PDF Copy to clipboard Share Document by Email
Controller Auto CAD DXFController Auto CAD DXF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
Controller SolidworksController Solidworks Copy to clipboard Share Document by Email
Controller eDrawingController eDrawing Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Controller StepController Step Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
Software DownloadKURIOS-WB1/M Software Download
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates