LSB04 - Ø1" N-BK7 Plano-/Bi- Convex/Concave Lens Kit, Uncoated, 35 pc 
LSB04 - Ø1in N-BK7 Plano-/Bi- Convex/Concave Lens Kit, Uncoated, 35 pc
Zoom
LSB04
Ø1in N-BK7 Plano-/Bi- Convex/Concave Lens Kit, Uncoated, 35 pc

Part Number:LSB04 -Ask a technical question Ask a technical question.
Package Weight:5.38 lbs / EACH
Available:3-5 Days
RoHS:RoHS Compliant
Price:$1,457.58
Add To Cart:
Qty :  
Release Date:Aug 10, 2000
There are no support documents available for this product LSB04.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates