LTS150C - 150 mm Translation Stage with Stepper Motor, Integrated Controller, 1/4"-20 Taps 
LTS150C - 150 mm Translation Stage with Stepper Motor, Integrated Controller, 1/4in-20 Taps
Zoom
LTS150C
150 mm Translation Stage with Stepper Motor, Integrated Controller, 1/4in-20 Taps

Part Number:LTS150C -Ask a technical question Ask a technical question.
Package Weight:7.05 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Exempt
Price:$3,170.56
Add To Cart:
Qty :  
Release Date:May 11, 2023

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
APT ManualOperating Manual Copy to clipboard Share Document by Email
Kinesis ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Download Calibration Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates