LVL02 - 12" Combination Square with Bubble Level and Scribe 
LVL02 - 12in Combination Square with Bubble Level and Scribe
Zoom
LVL02
12in Combination Square with Bubble Level and Scribe

Part Number:LVL02 -Ask a technical question Ask a technical question.
Package Weight:0.81 lbs / Each
Available:3-5 Days
RoHS:N/A
Price:$48.69
Add To Cart:
Qty :  
Release Date:May 29, 2009
There are no support documents available for this product LVL02.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates