MBX3 - Modulator Bias and Power Controller, 980 - 1310 nm Wavelength Range 
MBX3 - Modulator Bias and Power Controller, 980 - 1310 nm Wavelength Range
Zoom
MBX3
Modulator Bias and Power Controller, 980 - 1310 nm Wavelength Range

Part Number:MBX3 -Ask a technical question Ask a technical question.
Package Weight:14.77 lbs / EACH
Available:Today
RoHS:RoHS Exempt
Price:$7,975.70
Add To Cart:
Qty :  
Release Date:Aug 2, 2024

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
DoCDoC Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
Remote Control User GuideOperating Manual Copy to clipboard Share Document by Email
Software DownloadMBX3 Software Download
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates