OCF2520 - ITO-Coated PET Film, 250 mm x 200 mm x 0.2 mm, 20 Sheets 
OCF2520 - ITO-Coated PET Film, 250 mm x 200 mm x 0.2 mm, 20 Sheets
Zoom
OCF2520
ITO-Coated PET Film, 250 mm x 200 mm x 0.2 mm, 20 Sheets

Part Number:OCF2520 -Ask a technical question Ask a technical question.
Package Weight:1.39 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$103.05
Add To Cart:
Qty :  
Release Date:Oct 15, 2015

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
SDS Sheets:
MSDSMSDS Copy to clipboard Share Document by Email 
For Emergency Use Only:
If the phone number on the safety sheet is not local to your area.
Get Phone Number
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates