OSL2IR - High-Intensity Fiber-Coupled Illuminator with IR-Enhanced Output and 91 cm (36") Long Fiber Bundle 
OSL2IR - High-Intensity Fiber-Coupled Illuminator with IR-Enhanced Output and 91 cm (36in) Long Fiber Bundle
Zoom
OSL2IR
High-Intensity Fiber-Coupled Illuminator with IR-Enhanced Output and 91 cm (36in) Long Fiber Bundle

Part Number:OSL2IR -Ask a technical question Ask a technical question.
Package Weight:15.01 lbs / EACH
Available:Today
RoHS:RoHS Compliant
Price:$1,103.27
Add To Cart:
Qty :  
Release Date:Apr 9, 2021

Drawings and Documents:
Fiber Bundle Auto CAD PDFFiber Bundle Auto CAD PDF Copy to clipboard Share Document by Email
Light Source Auto CAD PDFLight Source Auto CAD PDF Copy to clipboard Share Document by Email
Light Source Auto CAD DXFLight Source Auto CAD DXF Copy to clipboard Share Document by Email
Fiber Bundle Auto CAD DXFFiber Bundle Auto CAD DXF Copy to clipboard Share Document by Email
Light Source SolidworksLight Source Solidworks Copy to clipboard Share Document by Email
Fiber Bundle SolidworksFiber Bundle Solidworks Copy to clipboard Share Document by Email
Light Source eDrawingLight Source eDrawing Copy to clipboard Share Document by Email
Fiber Bundle eDrawingFiber Bundle eDrawing Copy to clipboard Share Document by Email
Fiber Bundle StepFiber Bundle Step Copy to clipboard Share Document by Email
Light Source StepLight Source Step Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates