PLS-P238 - Ø1" Post for Polaris Mounts, One 8-32 Mounting Hole, L = 2.38" 
PLS-P238 - Ø1in Post for Polaris Mounts, One 8-32 Mounting Hole, L = 2.38in
Zoom
PLS-P238
Ø1in Post for Polaris Mounts, One 8-32 Mounting Hole, L = 2.38in

Part Number:PLS-P238 -Ask a technical question Ask a technical question.
Package Weight:0.54 lbs / EACH
Available:Today
RoHS:RoHS Compliant
Price:$40.63
Add To Cart:
Qty :  
Release Date:May 6, 2020

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates