PMR10P2 - PTFE Diffuse Reflector Sheet, 34 cm x 34 cm, 0.75 mm Thick 
PMR10P2 - PTFE Diffuse Reflector Sheet, 34 cm x 34 cm, 0.75 mm Thick
Zoom
PMR10P2
PTFE Diffuse Reflector Sheet, 34 cm x 34 cm, 0.75 mm Thick

Part Number:PMR10P2 -Ask a technical question Ask a technical question.
Package Weight:0.27 lbs / EACH
Available:Today
RoHS:RoHS Compliant
Price:$55.00
Add To Cart:
Qty :  
Release Date:Sep 18, 2024

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
None.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates