PSY406 - Copper Mesh, 1.22 m x 1.22 m (48" x 48" ) 
PSY406 - Copper Mesh, 1.22 m x 1.22 m (48in x 48in )
Zoom
PSY406
Copper Mesh, 1.22 m x 1.22 m (48in x 48in )

Part Number:PSY406 -Ask a technical question Ask a technical question.
Package Weight:4.41 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$146.12
Add To Cart:
Qty :  
Release Date:May 22, 2014

Drawings and Documents:
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates