PTR404B - Fiber Recoater with Manual Recoat Injector, Requires UV LED Manual Mold Assembly, 100 mm Max Fiber Recoat Length 
PTR404B - Fiber Recoater with Manual Recoat Injector, Requires UV LED Manual Mold Assembly, 100 mm Max Fiber Recoat Length
Zoom
PTR404B
Fiber Recoater with Manual Recoat Injector, Requires UV LED Manual Mold Assembly, 100 mm Max Fiber Recoat Length

Part Number:PTR404B -Ask a technical question Ask a technical question.
Package Weight:14.10 lbs / EACH
Available:3 weeks
RoHS:RoHS Exempt
Price:$10,481.66
Add To Cart:
Qty :  
Release Date:Jan 18, 2021

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Bis(4-chlorophenyl) sulphone
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates