RXM25DF - Multimode Ultrafast Receiver, 700 - 870 nm, 500 kHz - 25 GHz, FC/PC 
RXM25DF - Multimode Ultrafast Receiver, 700 - 870 nm, 500 kHz - 25 GHz, FC/PC
Zoom
RXM25DF
Multimode Ultrafast Receiver, 700 - 870 nm, 500 kHz - 25 GHz, FC/PC

Part Number:RXM25DF -Ask a technical question Ask a technical question.
Package Weight:1.68 lbs / Each
Available:Today
RoHS:N/A
Price:$6,426.00
Add To Cart:
Qty :  
Release Date:Jun 28, 2019

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
DoCDoC Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates