SA200-12B - Scanning Fabry Perot Interferometer, 1275-2000 nm, 1.5 GHz FSR 
SA200-12B - Scanning Fabry Perot Interferometer, 1275-2000 nm, 1.5 GHz FSR
Zoom
SA200-12B
Scanning Fabry Perot Interferometer, 1275-2000 nm, 1.5 GHz FSR

Part Number:SA200-12B -Ask a technical question Ask a technical question.
Package Weight:1.76 lbs / Each
Available:3 weeks
RoHS:N/A
Price:$3,802.54
Add To Cart:
Qty :  
Release Date:Nov 13, 2009

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHS
REACHSVHC > 0,1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates