SHB1T - Ø1" Low-Reflectance Diaphragm Optical Beam Shutter with Controller 
SHB1T - Ø1in Low-Reflectance Diaphragm Optical Beam Shutter with Controller
Zoom
SHB1T
Ø1in Low-Reflectance Diaphragm Optical Beam Shutter with Controller

 

Part Number:SHB1T -Ask a technical question Ask a technical question.
Package Weight:2.84 lbs / Each
Available:7-10 Days
RoHS:RoHS Exempt
Price:$1,090.50
Add To Cart:
Qty :  
Release Date:Feb 7, 2014

Drawings and Documents:
Shutter Auto CAD PDFShutter Auto CAD PDF Copy to clipboard Share Document by Email
Controller Auto CAD PDFController Auto CAD PDF Copy to clipboard Share Document by Email
Shutter Auto CAD DXFShutter Auto CAD DXF Copy to clipboard Share Document by Email
Controller Auto CAD DXFController Auto CAD DXF Copy to clipboard Share Document by Email
Shutter SolidworksShutter Solidworks Copy to clipboard Share Document by Email
Controller SolidworksController Solidworks Copy to clipboard Share Document by Email
Shutter eDrawingShutter eDrawing Copy to clipboard Share Document by Email
Controller eDrawingController eDrawing Copy to clipboard Share Document by Email
Shutter StepShutter Step Copy to clipboard Share Document by Email
Controller StepController Step Copy to clipboard Share Document by Email
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates