SLD830S-A20W - 20 mW (Min) SLD, CWL = 830 nm, 55 nm 3 dB BW, Butterfly Pkg., SM Fiber, FC/APC 
SLD830S-A20W - 20 mW (Min) SLD, CWL = 830 nm, 55 nm 3 dB BW, Butterfly Pkg., SM Fiber, FC/APC
Zoom
SLD830S-A20W
20 mW (Min) SLD, CWL = 830 nm, 55 nm 3 dB BW, Butterfly Pkg., SM Fiber, FC/APC

Part Number:SLD830S-A20W -Ask a technical question Ask a technical question.
Package Weight:0.33 lbs / Each
Available:3 weeks
RoHS:RoHS Exempt
Price:$2,579.77
Add To Cart:
Qty :  
Release Date:Dec 6, 2019

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty for unopened products. Warranty is void after opening the package.
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates