SLD970S-A40W - 40 mW (Typ.) SLD, CWL = 970 nm, 50 nm 3 dB BW, Butterfly Pkg., SM Fiber, FC/APC 
SLD970S-A40W - 40 mW (Typ.) SLD, CWL = 970 nm, 50 nm 3 dB BW, Butterfly Pkg., SM Fiber, FC/APC
Zoom
SLD970S-A40W
40 mW (Typ.) SLD, CWL = 970 nm, 50 nm 3 dB BW, Butterfly Pkg., SM Fiber, FC/APC

Part Number:SLD970S-A40W -Ask a technical question Ask a technical question.
Package Weight:0.34 lbs / Each
Available:Today
RoHS:RoHS Exempt
Price:$2,743.34
Add To Cart:
Qty :  
Release Date:Dec 16, 2019

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty for unopened products. Warranty is void after opening the package.
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates