SM05PD3A - Mounted Silicon Photodiode, 320 - 1100 nm, Cathode Grounded 
SM05PD3A - Mounted Silicon Photodiode, 320 - 1100 nm, Cathode Grounded
Zoom
SM05PD3A
Mounted Silicon Photodiode, 320 - 1100 nm, Cathode Grounded

Part Number:SM05PD3A -Ask a technical question Ask a technical question.
Package Weight:0.10 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Exempt
Price:$74.54
Add To Cart:
Qty :  
Release Date:Aug 25, 2017

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty for unopened products. Warranty is void after opening the package.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates