SM1AD7 - Externally SM1-Threaded Adapter for Ø7 mm Optic, 0.40" Thick 
SM1AD7 - Externally SM1-Threaded Adapter for Ø7 mm Optic, 0.40in Thick
Zoom
SM1AD7
Externally SM1-Threaded Adapter for Ø7 mm Optic, 0.40in Thick

Part Number:SM1AD7 -Ask a technical question Ask a technical question.
Package Weight:0.03 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$24.94
Add To Cart:
Qty :  
Release Date:Mar 1, 2011

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Please contact your local office for warranty information on this product.
Phone:1-973-300-3000
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates