TAPSM1 - English (Imperial) Tap, 1.035"-40 Thread (SM1 Standard) 
TAPSM1 - English (Imperial) Tap, 1.035in-40 Thread (SM1 Standard)
Zoom
TAPSM1
English (Imperial) Tap, 1.035in-40 Thread (SM1 Standard)

Part Number:TAPSM1 -Ask a technical question Ask a technical question.
Package Weight:0.07 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$102.48
Add To Cart:
Qty :  
Release Date:Sep 26, 2019
There are no support documents available for this product TAPSM1.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates