TEL221PSC1/M - Spectral Domain PS-OCT System, 1300 nm, 5.5 µm Resolution, 5.5 to 76 kHz, Metric 
TEL221PSC1/M - Spectral Domain PS-OCT System, 1300 nm, 5.5 µm Resolution, 5.5 to 76 kHz, Metric
Zoom
TEL221PSC1/M
Spectral Domain PS-OCT System, 1300 nm, 5.5 µm Resolution, 5.5 to 76 kHz, Metric

Part Number:TEL221PSC1/M -Ask a technical question Ask a technical question.
Package Weight:136.46 lbs / EACH
Available:Request Lead Time
RoHS:RoHS Exempt
Price:$110,639.81
Add To Cart:
Qty :  
Release Date:Jul 28, 2023

Drawings and Documents:
Scan Lens Kit Auto CAD PDFScan Lens Kit Auto CAD PDF Copy to clipboard Share Document by Email
Reference Adapter Auto CAD PDFReference Adapter Auto CAD PDF Copy to clipboard Share Document by Email
Scanner Auto CAD PDFScanner Auto CAD PDF Copy to clipboard Share Document by Email
Base Unit Auto CAD PDFBase Unit Auto CAD PDF Copy to clipboard Share Document by Email
Reference Adapter Auto CAD DXFReference Adapter Auto CAD DXF Copy to clipboard Share Document by Email
Scan Lens Kit Auto CAD DXFScan Lens Kit Auto CAD DXF Copy to clipboard Share Document by Email
Scanner Auto CAD DXFScanner Auto CAD DXF Copy to clipboard Share Document by Email
Base Unit Auto CAD DXFBase Unit Auto CAD DXF Copy to clipboard Share Document by Email
Reference Adapter SolidworksReference Adapter Solidworks Copy to clipboard Share Document by Email
Scan Lens Kit SolidworksScan Lens Kit Solidworks Copy to clipboard Share Document by Email
Scanner SolidworksScanner Solidworks Copy to clipboard Share Document by Email
Base Unit SolidworksBase Unit Solidworks Copy to clipboard Share Document by Email
Reference Adapter eDrawingReference Adapter eDrawing Copy to clipboard Share Document by Email
Scan Lens Kit eDrawingScan Lens Kit eDrawing Copy to clipboard Share Document by Email
Scanner eDrawingScanner eDrawing Copy to clipboard Share Document by Email
Base Unit eDrawingBase Unit eDrawing Copy to clipboard Share Document by Email
Reference Adapter StepReference Adapter Step Copy to clipboard Share Document by Email
Scan Lens Kit StepScan Lens Kit Step Copy to clipboard Share Document by Email
Scanner StepScanner Step Copy to clipboard Share Document by Email
Base Unit StepBase Unit Step Copy to clipboard Share Document by Email
Software ManualOperating Manual Copy to clipboard Share Document by Email
Base Unit ManualOperating Manual Copy to clipboard Share Document by Email
Scanner ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates