This product has been discontinued

VFA275/M - Mounting Adapter for Ø2.75" CF Vacuum Flange, M6 Taps 
Zoom
VFA275/M
Mounting Adapter for Ø2.75in CF Vacuum Flange, M6 Taps

Part Number:VFA275/M -Ask a technical question Ask a technical question.
Package Weight:0.25 lbs / Each
Discontinued:Jun 13, 2023

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates