VHG450 - Graphite V-Groove, Ø400 µm - Ø450 µm, 0.313" Length 
VHG450 - Graphite V-Groove, Ø400 µm - Ø450 µm, 0.313in Length
Zoom
VHG450
Graphite V-Groove, Ø400 µm - Ø450 µm, 0.313in Length

Part Number:VHG450 -Ask a technical question Ask a technical question.
Package Weight:0.02 lbs / Each
Available:Request Lead Time
RoHS:N/A
Price:$158.00
Add To Cart:
Qty :  
Release Date:Oct 1, 2015
There are no support documents available for this product VHG450.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates