SMC Cables


  • SMC to SMC Cables
  • SMC to SMB Cables
  • SMC to BNC Cables

CA2736

CA2612

Related Items


Please Wait

All the cables sold by Thorlabs that have an SMC connector on at least one end are displayed on this page. The links in the table below will take you to web pages containing our other varieties of electrical cables. 


Posted Comments:
No Comments Posted
Back to Top

SMC-to-SMC Cables

  • Available in 36" or  60" Lengths
  • 50 Ω Impedance
  • DC - 12.4 GHz Frequency Range
  • 750 V (RMS) Dielectric Withstanding Voltage
  • 250 V (RMS) Working Voltage
  • Ø0.1" (Ø2.5 mm) Cable Diameter
  • RG-316 Tubing
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CA2736 Support Documentation
CA2736SMC Coaxial Cable, SMC Female to SMC Female, 36" (914 mm)
$54.64
Today
CA2760 Support Documentation
CA2760SMC Coaxial Cable, SMC Female to SMC Female, 60" (1524 mm)
$57.61
Today
Back to Top

SMC-to-SMB Cables

  • Straight SMC Female Connector to Straight SMB Female Connector
  • Available in 12", 24", 48", and 72" Lengths
  • 50 Ω Impedance
  • DC - 1 GHz Frequency Range
  • 500 VDC Dielectric Withstanding Voltage
  • Ø0.1" (Ø2.5 mm) Cable Diameter
  • RG-174 Tubing

These cables have a straight, SMB female connector on one end and a straight, SMC female connector on the other. These SMB cable can be used with our line of Polaris® mirror mounts with piezoelectric adjusters, which can be driven via these cables by our K-Cube, benchtop, or modular piezo controllers. The connectors are made of gold-plated brass. The RG-174 coaxial cable is flexible enough to reach a minimum bend radius of 0.40".

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAA312 Support Documentation
PAA312NEW!RG-174 Cable, Straight SMB Female to SMC Female, 12" (305 mm)
$14.00
Today
PAA324 Support Documentation
PAA324NEW!RG-174 Cable, Straight SMB Female to SMC Female, 24" (609 mm)
$15.00
Today
PAA348 Support Documentation
PAA348NEW!RG-174 Cable, Straight SMB Female to SMC Female, 48" (1219 mm)
$16.00
Today
PAA372 Support Documentation
PAA372NEW!RG-174 Cable, Straight SMB Female to SMC Female, 72" (1829 mm)
$17.00
Today
Back to Top

SMC-to-BNC Cables

BNC to SMC Cord Ends
Click for Details

Boot Style May Vary
SMA to BNC Cable Drawing
Click to Enlarge
Boot Style Pictured Above is Only Representative
  • Available in 6" to 72" Lengths
  • 50 Ω Impedance
  • DC - 4.0 GHz Frequency Range
  • 750 V (RMS) Dielectric Withstanding Voltage
  • 250 V (RMS) Working Voltage
  • Ø0.1" (Ø2.5 mm) Cable Diameter
  • RG-316 Cable
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CA2606 Support Documentation
CA2606SMC Coaxial Cable, SMC Female to BNC Male, 6" (152 mm)
$49.90
Today
CA2612 Support Documentation
CA2612SMC Coaxial Cable, SMC Female to BNC Male, 12" (304 mm)
$50.18
Today
CA2624 Support Documentation
CA2624SMC Coaxial Cable, SMC Female to BNC Male, 24" (609 mm)
$50.80
Today
CA2648 Support Documentation
CA2648SMC Coaxial Cable, SMC Female to BNC Male, 48" (1219 mm)
$52.28
Today
CA2672 Support Documentation
CA2672SMC Coaxial Cable, SMC Female to BNC Male, 72" (1829 mm)
$53.75
Today
Back to Top

Cable Racks

  • Wall Mount Cable Racks
  • Store Cables Straight and Untangled

The WMR14 is a test lead holder for wires up to 0.26" (6.6 mm) in diameter and has 14 slots for cables. It is ideal for holding fiber optic patch cables.

The WMR9 is a test lead holder for wires up to 0.45" (11.4 mm) in diameter and has 9 slots for cables. The wide slots are ideal for holding power cords and heavy duty cables. 

These wall mount cable racks are made from cold rolled steel with a baked enamel finish. The WMR14 is 11.00" (279.4 mm) long and the WMR9 is 10.96" (278.5 mm) long. Both racks extend outward from the wall by 3.51" (89.1 mm) and feature two mounting holes that are separated by 6.63" (168.3 mm). 

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
WMR14 Support Documentation
WMR14Wall Mount BNC, SMA, SMC, & Fiber Optic Cable Rack, 14 Slot
$18.75
Today
WMR9 Support Documentation
WMR9Wall Mount Power Cord and Heavy-Duty Cable Rack, 9 Slot
$18.75
7-10 Days