Electrical and Fiber Optic Cable Management


  • Cable Management Products for Electrical and Fiber Optic Cables
  • Retention, Organization, Labeling, and Storage Solutions

BFCT

Fiber Component Tray Holding a WDM

VTG-050

Green Vinyl Tape

CMS011

Cable Tie

WMR14

Cable Rack

CSV4

Hook-and-Loop-Fastener Cable Wrap

CMS002

Fixed Trunking

BM075

Magnetic Button Clamps

CC4

Caddy for Fiber Connectors

Related Items


Please Wait

Posted Comments:
user  (posted 2020-01-15 16:38:49.673)
The Solidworks file for this part (FSR1) appears to be incorrect; the actual part that I am in possession of has a circular "ring" in the bottom part, sitting around the hole in the centre of the part. The height of the ring is flush with the four curved objects around it.
llamb  (posted 2020-01-16 01:50:18.0)
Thank you for bringing this to our attention. We will update the Solidworks file accordingly.
Hayden McGuinness  (posted 2019-08-30 13:11:01.943)
It would be nice to have an "FSR2" product that was in size between FSR1 and FSR3 that accepted both 900 um and 3 mm jacketed fiber.
llamb  (posted 2019-08-30 03:26:10.0)
Thank you for your feedback. I have posted this new product idea to our internal forum for further review.
oleg.nikiforov  (posted 2018-08-28 12:15:49.79)
Do you plan to offer BFCT with a larger radius, since the minimal long term bend radius for many fibers is at least 6 cm?
llamb  (posted 2018-08-31 02:49:48.0)
Thank you for your feedback. While we do not have any current plans for a tray with a larger radius, we have added this idea to our internal product forum for future development.
maik.fox  (posted 2015-04-10 12:06:18.867)
I was really looking forward to using the new BFCT fiber component tray, and it works well with "long" fused fiber components like couplers, but I have the IO-G-1550 and other components in the same package in my design and they are not long enough for the tray. They can be inserted, of course, but the spring is very close to actually pressing on the fibers, so I had to improvise. Perhaps you can adress this issue in a future revision/version of the product as it is in general a very useful accesory.
cdaly  (posted 2015-04-16 09:02:09.0)
Response from Chris at Thorlabs: Thank you for your feedback. For the shorter 1.3" package of this isolator, I see your concern. We are looking into the possibility of altering the spring mechanism to possibly ensure the spring contact is kept directly over or between the other two contact points.
Back to Top

Cable Ties and Clips

CMS011 Cable Tie
Click to Enlarge

CM010 Base Secured Using Low-Profile Cap Screws
CMS010 Mechanical Drawing
Click to Enlarge

Dimensional Drawing for the CMS010
  • Releasable Cable Ties and Bases, P-Clips, and Nylon Saddle Clips
  • Cable Clips Assist in Keeping Cables and Fiber Optics Tidy and Secure

The CMS011 Zip-Tie-Style Cable Ties (supplied in bags of 100) are releasable and are typically used to bundle cable looms. They are designed to be used with the CMS010 Cable Tie Bases (supplied in bags of 250), which allow the cable bundles to be secured on the optical table or work surface. This tie base has a countersunk clearance hole for 1/4"-20 (M6) low-profile cap screws (Item #s SH25LP38 or SH6M10LP), allowing it to be affixed directly to the table's surface.

The CMS022 P-Clips (supplied in bags of 10) can secure cable looms with diameters up to 19 mm (0.75"). This P-clip base has a clearance hole for 1/4"-20 (M6) screws, allowing them to be affixed directly to the table's surface.

Our PFS01 and PFS02 Self-Adhesive Cable Clips are useful for securing small-diameter electrical cables, as well as fiber optic patch cables. They feature a self-adhesive base for easy installation and flexible nylon construction for durability.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CMS011 Support Documentation
CMS011Releasable Cable Ties, 7.6 mm (0.3") Wide, 150 mm (5.9") Long (Qty. 100)
$28.77
Today
CMS010 Support Documentation
CMS010Cable Tie Bases for 7.6 mm (0.3") Wide Ties (Qty. 250)
$48.41
Today
CMS022 Support Documentation
CMS022P-Clips, Black (Qty. 10)
$46.71
Today
PFS01 Support Documentation
PFS01Ø3 mm Fiber Optic and Electrical Cable Saddle (Qty. 10)
$7.44
Today
PFS02 Support Documentation
PFS02Ø900 µm Fiber Optic and Electrical Cable Saddle (Qty. 10)
$7.44
Today
Back to Top

Breadboard Cable Clamps


Click to Enlarge

CS1 Cable Strap Securing Wires to an Optical Table

Click to Enlarge

BM075 Button Magnet Securing Four Fiber Patch Cables with Ø3 mm Jackets
  • BM075 Magnetic Clamps for Securing Cables, Fibers, and Tubes
  • CS1 Screw-On Straps for Cable Routing on Optical Tables or Breadboards

The BM075 Button Magnet Clamps (supplied in quantities of 10) are ideal for securing cables or fibers up to 1/4" (6.4 mm) thick. Two neodymium magnets are mounted in a Ø0.77" (Ø19.5 mm) polystyrene shell. The shell is engraved with the part number and offers a small hole for leverage if manual removal is difficult. Note that the magnets will not clamp onto aluminum breadboards.

The CS1 Cable Straps (supplied in quantities of 15) are designed to confine multiple electrical cables or fiber patch cables to a certain location on an optical table or breadboard. Each polypropylene strap offers a Ø6.5 mm hole on one end and a 31.5 mm long slot on the other, both of which accept 1/4"-20 (M6) cap screws; the HW-KIT2 and HW-KIT2/M hardware kits provide 1/4"-20 or M6 cap screws and washers, respectively. This configuration provides both flexibility when restraining cables and compatibility with imperial and metric breadboards.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
BM075 Support Documentation
BM075Customer Inspired! Magnetic Button Clamps (Qty. 10)
$34.17
Today
CS1 Support Documentation
CS1Customer Inspired! Screw-On Cable Straps (Qty. 15)
$10.33
Today
Back to Top

Reusable Fabric Hook-and-Loop Cable Wraps

  • Fabric Cable Wraps and Ties
  • Hook-and-Loop Fastener for Quick Release Use
  • Ideal for Quick and Convenient Bundling of Fiber and Electrical Cables

Thorlabs offers two types of fabric hook-and-loop cable wraps. The CVS4 is a 4" strap for up to ~ Ø1" (thumb sized) bundles of cables. It has a metal rivet and through hole near the end of the strap for a 1/4" (M6) cap screw for mounting to an optical table or optical breadboard, as shown to the right.

The CMS020 is a 5 m long roll of hook-and-loop-fastener fabric. The fabric has hooks on one side and loops on the other. Simply cut the fabric to the length that is desired and loop it around the cables or fiber optics to create a bundle.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CSV4 Support Documentation
CSV4Hook-and-Loop-Fastener Cable Straps with 1/4" (M6) Lockdown Rivet, 3/4" x 4" (19 mm x 101.6 mm), Qty. 5
$17.71
Today
CMS020 Support Documentation
CMS020Hook-and-Loop-Fastener Cable Wrap, 5 m (16.4') Long, 16 mm (0.63") Wide
$19.13
Today
Back to Top

Cable Identification Ties

  • Tie and Identify Bundles of Cable in One Step
  • Easy Method to Label Any Cable or Bundle Clearly
  • Fine-Tipped Pen Included

The CMS021 Cable Identification Ties (supplied in bags of 100) enable electrical and fiber optic cables to be bundled and labeled. They feature a zip tie design with a maximum cable size of ~Ø20 mm (0.78"), and a 25 mm x 7 mm (1.0" x 0.27") surface, thus allowing cables and bundles to be clearly labeled. A pen is included with each bag.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CMS021 Support Documentation
CMS021Cable Identification Ties (Qty. 100)
$32.37
Today
Back to Top

Caddy for Fiber Optic Patch Cables


Click to Enlarge
View Imperial Product List
Item #QtyDescription
Imperial Product List
CC41Caddy for Fiber Optic Patch Cables
TR41Ø1/2" Optical Post, SS, 8-32 Setscrew, 1/4"-20 Tap, L = 4"
PH41Ø1/2" Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L = 4"
SH8S02518-32 Stainless Steel Cap Screw, 1/4" Long, 50 Pack
W8S0381#8 Washer, M4 Compatible, Stainless Steel, 100 Pack
BA2R1Magnetic Mounting Base, 2" x 3" x 3/8"
SH25S05011/4"-20 Stainless Steel Cap Screw, 1/2" Long, 25 Pack
View Metric Product List
Item #QtyDescription
Metric Product List
CC41Caddy for Fiber Optic Patch Cables
TR100/M1Ø12.7 mm Optical Post, SS, M4 Setscrew, M6 Tap, L = 100 mm
PH100/M1Ø12.7 mm Post Holder, Spring-Loaded Hex-Locking Thumbscrew, L=100 mm
SH4MS061M4 x 0.7 Stainless Steel Cap Screw, 6 mm Long, 50 Pack
W8S0381#8 Washer, M4 Compatible, Stainless Steel, 100 Pack
BA2R/M1Magnetic Mounting Base, 50 mm x 75 mm x 10 mm
SH6MS121M6 x 1.0 Stainless Steel Cap Screw, 12 mm Long, 25 Pack

Post-Mounted CC4 Caddy Holding Dust Caps and Fiber Connectors
  • Lightweight, Compact Holder for Patch Cable Connectors
  • Four 0.13" (3.2 mm) Wide Slots
  • Two Ø0.19" (Ø4.7 mm) Holes in Each Slot Prevent Connectors Sliding Out
  • Holds Four CAPM Dust Caps and Four CAPF Dust Caps
  • Center Slot for Post Mounting with #8 (M4) Cap Screws

Thorlabs' Caddy for Fiber Optic Patch Cables offers a compact solution for temporarily holding fiber connectors cables with furcation tubing less than Ø0.13" (Ø3.2 mm) on virtually any workstation or science desk. This eliminates the hazard of placing cables directly onto a workstation's surface. The CC4 caddy features four slots to hold the fiber connectors, a #8 (M4)-compatible slot for mounting on a Ø1/2" (Ø12.7 mm) post, and two sets of through holes that can hold four CAPM and four CAPF ferrule dust caps. The caddy has a compact 3" x 1.5" footprint. 

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CC4 Support Documentation
CC4Caddy for Fiber Optic Patch Cables
$9.08
Today
Back to Top

Cable Racks

  • Wall Mount Cable Racks
  • Store Cables Straight and Untangled

The WMR14 is a test lead holder for wires up to 0.26" (6.6 mm) in diameter and has 14 slots for cables. It is ideal for holding fiber optic patch cables.

The WMR9 is a test lead holder for wires up to 0.45" (11.4 mm) in diameter and has 9 slots for cables. The wide slots are ideal for holding power cords and heavy duty cables. 

These wall mount cable racks are made from cold rolled steel with a baked enamel finish. The WMR14 is 11.00" (279.4 mm) long and the WMR9 is 10.96" (278.5 mm) long. Both racks extend outward from the wall by 3.51" (89.1 mm) and feature two mounting holes that are separated by 6.63" (168.3 mm). 

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
WMR14 Support Documentation
WMR14Wall Mount BNC, SMA, SMC, & Fiber Optic Cable Rack, 14 Slot
$18.75
Today
WMR9 Support Documentation
WMR9Wall Mount Power Cord and Heavy-Duty Cable Rack, 9 Slot
$18.75
Today
Back to Top

Fiber Optic Storage Reels

Fiber Storage Reel
Click to Enlarge

FSR1 Reel Shown with 1 m of Ø900 µm-Jacketed Fiber
Fiber Storage Reel
Click to Enlarge

Underside of FSR3 Reel Features Recesses for Adhesive-Backed Magnets (Included) and Indentations for Stacking Multiple Reels
  • Organize Fiber Cables on the Optical Table or Breadboard
  • Hold Fiber Optic Cables with Ø900 µm or Ø3 mm Jackets up to 5 m in Length
  • 1/4" (M6) Counterbore for Mounting or Stacking on a 1/4"-20 (M6) Breadboard
  • Available in Packs of 10 at a Discount Over the Individual Cost

Thorlabs' FSR1 and FSR3 Fiber Storage Reels are designed for fibers with Ø900 μm and Ø3 mm jackets, respectively. Holding up to 5 m of cable, they allow for quick and easy organization of any fiber-based optical setup. Molded from polystyrene, each reel has a 1/4" (M6) counterbore so that it can be mounted or stacked on a standard breadboard. The FSR3 also includes magnets for mounting to magnetic surfaces and slots  for maintaining orientation when stacking multiple reels (see photo to the right).

The FSR1 reel has a 1.25" (31.7 mm) bend radius, while the FSR3 has a 2.35" (59.7 mm) bend radius.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
FSR1 Support Documentation
FSR1Customer Inspired! Storage Reel for Patch Cables with Ø900 µm Jackets
$12.12
Today
FSR1-P10 Support Documentation
FSR1-P10Storage Reels for Patch Cables with Ø900 µm Jackets, 10 Pack
$96.94
Today
FSR3 Support Documentation
FSR3Storage Reel for Patch Cables with Ø3 mm Jackets
$18.18
Today
FSR3-P10 Support Documentation
FSR3-P10Storage Reels for Patch Cables with Ø3 mm Jackets, 10 Pack
$157.52
Today
Back to Top

Fiber Optic Component Tray


The BFCT Fiber Component Tray is designed to securely hold, organize, and store fiber components.

Click to Enlarge

Fiber Component Coiled Within the BFCT Tray

Thorlabs' BFCT Passive Fiber Component Trays are ideal for holding any of our cylindrical 1x2 or 2x2 Fused Couplers, Wavelength Division Multiplexers (WDMs), Fiber Circulators, Fiber Isolators, or other fiber components that have a cylindrical housing diameter from 0.118" to 0.236" (3.0 mm to 6.0 mm). The trays are designed to hold the fiber in place with as little movement as possible to prevent unwanted bending or mechanical stress that can result in output fluctuations.

Each ABS plastic tray incorporates a stainless steel spring clamp at the top to secure the component's housing in place. The fiber can then be wound through the different channels created by two molded circles that have an outer diameter of 1.19" (30.3 mm). Depending on the length of the fiber, different paths can be used; see the image to the bottom left for more details. Once the fiber is loaded in the tray, the two included lids can be clipped in place over the wound fiber, holding it in place and providing further protection of the cables. The lid will also help prevent unwanted motion within the assembly.


Click for Details

Trays Rotated 180° with Respect to One Another to Stack

Two trays can then be stacked by rotating one by 180° with respect to the other (see the image to the bottom right); there is no limit to the number of trays that can be stacked together in this manner. This conserves space in the lab and makes it easy to organize fiber components.

Two slots for 1/4"-20 (M6) screws allow the trays to be mounted to optical tables and breadboards, while two slots for 4-40 (M3) screws facilitate mounting to our mini-series optical breadboards or integration into OEM systems. We recommend using washers when mounting the tray to give a better hold and to prevent marring. See the mechanical drawing below for the location of all mounting holes and slots available.


Click to Enlarge

Winding Diagram
Multiple channels are available to choose from when winding the fiber within the tray. This is ideal when working with different lengths of fiber.

Click for Details

BFCT Mechanical Drawing
Shown with One Lid
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
BFCT Support Documentation
BFCTPassive Component Fiber Tray
$24.23
Today
Back to Top

Fixed Trunking

  • Rigid & Lightweight
  • Snap-On Lid Allows Easy Access
  • Manufactured from High-Impact PVC
  • 8 mm Slot Width for Cable Exit
  • Ideal For Use in Cabinets and Control Panels

This trunking provides a permanent solution for routing and securing electrical and fiber optic cables. It is supplied in lengths of 1 m (3.2 ft), with a 50 mm x 50 mm (2" x 2") cross section. It is ideal for use in cabinets and control panels, as well as on optical tables or similar work surfaces.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CMS002 Support Documentation
CMS00250 mm x 50 mm Black Cable Trunking, 1 m (3.2 ft) Long
$28.39
Today
Back to Top

Slit Harness Wrap

The harness can be easily applied using the included insertion tool.
  • Supplied in Reels of 5 m (16.5 ft)
  • Insertion Tool Included
  • Capable of Holding up to 12 BNC Cables
  • Constructed of Plastic

The CMS015 Slit Harness Wrap holds bundles of electrical or fiber optic cables for organized cable runs. The insertion tool (supplied) enables you to slide the wrap onto the cables quickly, with minimum effort. The harness wrap is reusable and easy to pull off. The CMS015 has an unexpanded inner diameter of approximately Ø20.0 mm (Ø0.79") and a maximum outer diameter of approximately Ø25.0 mm (Ø0.98") when fully expanded. This allows it to hold up to 12 standard BNC cables, each with an outer diameter of Ø5.0 mm (Ø0.2").

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
CMS015 Support Documentation
CMS015Slit Harness Wrap, 5 m (16.5 ft), Insertion Tool Included
$39.20
Today
Back to Top

Colored Vinyl Tape

  • 1/2" (12.7 mm) Wide Vinyl Tape
  • 108' (32.9 m) Long Roll
  • Available in Red, Green, or Yellow

Colored rolls of vinyl tape are ideal for color coding fibers cables, electrical cables, tools, and samples. The semi-gloss finish can be written on with permanent marker, and the tape can be used in environments from 40 °F to 170 °F (5 °C to 76 °C), although it is best to apply the tape at room temperature.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
VTR-050 Support Documentation
VTR-050Red Vinyl Tape, 1/2" Wide x 108' Long (12.7 mm x 32.9 m)
$8.28
Today
VTG-050 Support Documentation
VTG-050Green Vinyl Tape, 1/2" Wide x 108' Long (12.7 mm x 32.9 m)
$8.28
Today
VTY-050 Support Documentation
VTY-050Yellow Vinyl Tape, 1/2" Wide x 108' Long (12.7 mm x 32.9 m)
$8.28
Today